Release 03.02.05 ----------------------------------------------------------------------- - Changed: Added new config parameter 'Auto start at 2mA'. Controls automatic start of process on configuration external setpoint and 4 - 20ma Release 03.02.04 ----------------------------------------------------------------------- - Fixed: If configured as flowmeter (loop controller off) and 4..20mA output the output would permanently be 0mA Release 03.02.03 ----------------------------------------------------------------------- - Fixed: Instable, oscillating controller output Release 03.02.02 ----------------------------------------------------------------------- - Fixed: Problem after powerfail, restart filter Release 03.02.01 ----------------------------------------------------------------------- - Changed: Overload during refill is allowed. - Fixed: Check refill min and max only if automatic refill is activated. Release 03.02.00 ----------------------------------------------------------------------- - Changed: If starting by field bus the flow setpoint is taken from last value received from fieldbus, not from materials table. - Changed message: Loop controller 'flow set point source' mentions now 'field bus' together with 'local'. Function not changed. - Fixed: Device configuration for serial remote output. - Fixed: Gross limit bit for fieldbus is now %QX4.45. Release 03.00.04 ----------------------------------------------------------------------- - Fixed: #0000487 Table of start values cannot measured automatically if filter is < 0.5 Hz. - New: Program 'Test' added. Release 03.00.03 ----------------------------------------------------------------------- - Fixed: Start values are not longer required if the loop controller is switched off Release 03.00.02 ----------------------------------------------------------------------- - Examples for NiceLabelExpress Version 2.8 prepared Release 03.00.01 ----------------------------------------------------------------------- - Simulation fixed (simulation has got about 0.5 d noise) Release 03.00.00 ----------------------------------------------------------------------- - Version number changed only Release 02.12.00 ----------------------------------------------------------------------- New specification: - Cascaded controller optional - Flow setpoint via operating, fieldbus, serial line and analogue input - 3 modes: measure flowrate, contol flow and cascaded - Dosing - up to 2 analogue outputs cards - Extended configuration - Extended refill before starting - Simulation, konfigured in 'Config' The material database is incompatible with older releases Release 02.06 ----------------------------------------------------------------------- Fixed : Process can be restarted after power failed as described. Release 02.04 ----------------------------------------------------------------------- Changed : Apated to firmware >= 2.20. Release 02.02 ----------------------------------------------------------------------- Changed : Apated to firmware > 2.10.2. Base Rel 02.00 ----------------------------------------------------------------------- Requires Firmware 2.10 or better !