V 03.00.11 - migrated to 1750-60 - added standard fieldbus interface - scale only - powerup failure after powerfail fixed. Reactivating single conv if powerfail recognized, reset powerfail flag then - add ixEnSumClear on %IX2.3 as an hardware enable for sumclear commands - add clearing sum counters to operator level Operator may enter 'Manual', 'Totals' if ixEnSumClear is active, Then he can select which counters/totals to delete and whether he wants a printout before deletion. If printout is selected, an actual date header will be printed Then the same for device production total - which is in db_sys and earom - matrial table print includes totals with names C1, C2, C3 V 03.00.00 migrated to 1750-50 - uses Alibi 2.1 V 01.04.11 - I/O configurartion viewed no cards in slot 1...4 BUT inspecting the INI file Bulk_c5\c\BULK_X5\PR1713R1.ini revealed: [IO-Slots] Slot1=PR1721 Slot2=PR1721 Slot3= Slot4=-unknown- This was changed by openening the I/O Configuration, setting the following config and saving it (by clicking OK): [IO-Slots] Slot1=PR1713/17 Slot2=PR1713/17 Slot3=PR1713/04 Slot4=PR5510/14 V 01.04.10 - AUTO : silocode inititialisation out of cold was not as intended => second loop offset from 6 to 9 - gSys.MinWgt=0 problematic after coldstart for systems with W&M because the start condition is Gros < MinWgt which will never be met => changed to MinWgt = 2% of Fullscale