Archive contains firmware, bios and supplemental files for X5 devices. These can be used to upgrade PR1713 to use IEC1131 functions available in X5 devices.
NOTE: No application is included in this archive. Use it either
for customer applications programmed in IEC1131 (then PR1750/NT and the appropriate project is required) or
for customizing X5 applications with TranslateIt (then the apropriate X5 customizing kit is required)