PC ToolsUtilities to be used on a PC
| ||||||
FlashIt!32FlashIt!32 is required for updating firmware and merging projects into X4, X5, X6, PR1713 and PR1730. FlashIt!32 02.72.00
see archive for older versions | ||||||
PR1792OPC-Server for X3,X4,X5,X6,PR1713,PR1730,CombicsPro,Ethernet Transmitter, LMA200 PR1792 2.4.3.0Version: 2,4,3,0
Version: 2,4,2,0
Version: 2,4,0,0
see archive for older versions | ||||||
ConfigureIt!PR5210-Win-Configurator is used to configure a PR5210 via serial port. PR5210-Win-Configurator 5.00.0032
Supports PR5210 with LO number from 2611004000
see archive for older versions | ||||||
DongleMaintenanceToolThe dongle maintenance tools can be used to upgrade the PR1750/NT dongle to a PR1750/50 dongle or to add licenses to ProBatch+. Please contact your local sales for details. DongleMaintenanceTool 01.00.00
| ||||||
pr1791v8100
| ||||||
Technical ReferenceA set of HTML-Documents including tips, tricks, answers and short references... Extract archive to an empty directory and use index.html as start document.
| ||||||
| © Sartorius Mechatronics, 2010 | ||||||